DSX Handle Vary Depth-Emergency - Red/Yellow
DSX 160 320
LEGRAND
DSX Handle Vary Depth-Emergency - Red/Yellow
REF. 424233
EAN.
3414971979383
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Padlock locking | Yes |
---|---|
Colour | Red |
Suitable for emergency stop | Yes |
With extension shaft | Yes |
Suitable for power circuit breaker | No |
Suitable for switch disconnector | Yes |
Width | 132.5 mm |
---|---|
Height | 35.6 mm |
Depth | 48.5 mm |
Operating / setting temperature | -25 -70 °C |
Storage temperature | -25 -70 °C |
Halogen free | Yes |
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION