Electronic earth leakage modules - DPX/DPX-I 630 - mounted underneath -LED -4P -400 A
LEGRAND
Electronic earth leakage modules - DPX/DPX-I 630 - mounted underneath -LED -4P -400 A
REF. 026063
EAN.
3245060260637
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 230-500 V |
---|---|
Nominal current | 630 A |
Rated fault current adjustable | Yes |
Rated fault current | 0.03-3 A |
Max. delay time | 3000 ms |
---|---|
Delay adjustable | Yes |
Number of poles | 4 |
Leakage current type | A |
4 documents
Technical Guide
Instruction Use
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION