Classia key-cover 2m back
Classia
Bticino
Classia key-cover 2m back
REF. BT-RG4915M2
EAN.
8005543654897
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | One-part button |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | No |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Black |
RAL-number (similar) | 9011 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Width | 44.7 mm |
Height | 44.8 mm |
Depth | 8.4 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |