High capacity cage terminals for connection to DRX 125 HP devices
DRX 125 HP
LEGRAND
High capacity cage terminals for connection to DRX 125 HP devices
REF. 669319
EAN.
3414971479906
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connection terminal |
---|---|
Width | 110 mm |
Height | 85 mm |
Depth | 250 mm |
Operating / setting temperature | -20-70 °C |
---|---|
Storage temperature | -20-70 °C |
Colour | Other |
Halogen free | Yes |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION