DSX Inter source barrier Frame 1 ( common 3P&4P)
DSX TSE 160
LEGRAND
DSX Inter source barrier Frame 1 ( common 3P&4P)
REF. 424252
EAN.
3414971979765
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Cover |
---|---|
Width | 140 mm |
Height | 21.2 mm |
Depth | 56 mm |
Operating / setting temperature | 40-50 °C |
---|---|
Storage temperature | -50-70 °C |
Colour | Blue |
Halogen free | Yes |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION