Galion - 1 gang 2 modules Arteor mechanisms adapter - Champagne
Galion
LEGRAND
Galion - 1 gang 2 modules Arteor mechanisms adapter - Champagne
REF. 282471-C2
EAN.
3414971703162
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting direction | Horizontal |
---|---|
Number of units horizontal | 2 |
Number of units vertical | 2 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 2 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for wall duct | Yes |
Suitable for built-in installation | Yes |
Label space/information surface | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
---|---|
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Screw mounting |
Width | 86 mm |
Height | 88 mm |
Depth | 18.1 mm |
Built-in height | 0 mm |
Diameter bore hole (opening) | 4.2 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION