Connected power outlet (Schuko standard) Classia with Netatmo
Classia
Bticino
Connected power outlet (Schuko standard) Classia with Netatmo
REF. BT-RA4141AC
EAN.
8005543671191
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for dimmer | No |
---|---|
Suitable for pulse button | No |
Suitable for roller shutter switch | No |
Suitable for venetian shutter switch | No |
Suitable for venetian-/roller shutter switch | No |
Suitable for switch | No |
In housing | Yes |
In tube base housing | No |
Printed circuit board/module | No |
Current supply | 230 V AC |
Push button mode | No |
Switching mode | Yes |
With manual radio transmitter | Yes |
With radio coding device | No |
With radio controlled push button | No |
Number of relays | 1 |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Type of fastening | Mounting with screw |
Colour | Aluminium |
RAL-number (similar) | 7035 |
Transparent | No |
Suitable for degree of protection (IP) | IP41 |
Degree of protection (NEMA) | Other |
Radio frequency | 2400 MHz |
Modulation | FM |
Rolling code system | Yes |
---|---|
Number of commands | 0 |
Compatible with Apple HomeKit | Yes |
Compatible with Google Assistant | Yes |
Compatible with Amazon Alexa | Yes |
IFTTT support available | No |
Width | 75 mm |
Height | 75 mm |
Depth | 43.7 mm |
Built-in depth | 30.7 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 1.6 mA |
Mandatory neutral | Yes |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Energy distribution |
Connectable by Internet box | Yes |
1 document
Technical Sheet
SELECT AN ACTION