Galion - 1 gang 400VA stepless Fan controller - 230 volts -Rose Gold
Galion
LEGRAND
Galion - 1 gang 400VA stepless Fan controller - 230 volts -Rose Gold
REF. 282490-C1
EAN.
3414971856394
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Colour | Other |
Method of operation | Turn button |
Height | 88 mm |
Width | 86 mm |
---|---|
Depth | 55.5 mm |
Degree of protection (IP) | IP20 |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
Agreement
OC / CB-CN47102-A1/M3
(0.35 Mo)
Agreement
OC / CB-CN47102-M1
(0.43 Mo)
Agreement
OC / CB-CN47102-M2
(0.5 Mo)
SELECT AN ACTION