Galion - 1 gang 5 to 300 watts -incandescent or 5 to 75 watts led rotary dimmer -100-240 volts - 50/60 HZ -Matt Black
Galion
LEGRAND
Galion - 1 gang 5 to 300 watts -incandescent or 5 to 75 watts led rotary dimmer -100-240 volts - 50/60 HZ -Matt Black
REF. 282419-C
EAN.
3414971854284
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with complete housing |
---|---|
Method of operation | Turn button |
Number of modules (module system) | 2 |
App control via Bluetooth | No |
Dimming phase cut-on | Yes |
Dimming phase cut-off | Yes |
Serial dimmer | No |
Type of load | Universal and LED Retrofit |
Substation input | No |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
Transparent | No |
Suitable for degree of protection (IP) | IP40 |
---|---|
Degree of impact strength (IK) | IK02 |
Nominal voltage | 100-240 V |
Frequency | 50-60 Hz |
Nominal power resistive load | 5-300 W |
Connection type | Screwed terminal |
Cable section | 1-6 mm² |
Device width | 86 mm |
Device height | 88 mm |
Device depth | 32 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 32.6 mm |
Operating / setting temperature | -5-45 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Mandatory neutral | No |
Terminal marking indication | No |
Stress test conformity (1000V) | Yes |
Antimicrobial treatment | No |
Terminals capacity | 1-6 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
8 documents
Agreement
OC / CB-SE-105791
(0.13 Mo)
Agreement
OC / CB-210106146GZU-VOC001
(0.25 Mo)
Agreement
OC / CB-SE-105791M2
(0.09 Mo)
Agreement
OC / CB-SE-104454
(0.15 Mo)
Agreement
OC / CB-SE-104104
(0.13 Mo)
Agreement
OC / CB-SE-96305
(0.99 Mo)
Agreement
OC / CB-SE-103189
(0.11 Mo)
Agreement
OC / CB-SE-105791M1
(0.13 Mo)
SELECT AN ACTION