Modular distribution block with staggered bars 125 A - 11 connections per busbar - 6 modules
XL³
LEGRAND
Modular distribution block with staggered bars 125 A - 11 connections per busbar - 6 modules
REF. 400408
EAN.
3414971978638
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 4 |
---|---|
Nominal current | 125 A |
Connection type | Screwing |
Mounting method | DIN rail |
Height | 92 mm |
Width | 106 mm |
Depth | 51 mm |
Degree of impact strength (IK) | IK05 |
Degree of protection (IP) | IP00 |
---|---|
Operating / setting temperature | -25-70 °C |
Storage temperature | -40-70 °C |
Nominal voltage | 0-500 V |
Halogen free | No |
Type of distribution blocks | Phase/neutral |
Terminals capacity | 1.5-25 mm² |
Label space/information surface | No |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION