Living Now - key card switch cover, 2 modules, white
Living Now
BTICINO
Living Now - key card switch cover, 2 modules, white
REF. BT-KW22M2
EAN.
8005543652916
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Hotel card |
---|---|
Imprint/indication | Symbol "arrows" |
Scannable symbol/barrier free | No |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 45 mm |
Height | 86 mm |
Depth | 7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
1 document
Technical Sheet
2 documents
BIM Data
BIM Data
1 document
Agreement
OC / CB-FR_717747
(0.45 Mo)
SELECT AN ACTION