Set of spreder for connection to DRX/DPX3 250 HP 4P devices
DRX 250 HP / DPX³ 250 HP
LEGRAND
Set of spreder for connection to DRX/DPX3 250 HP 4P devices
REF. 625018
EAN.
3414971957572
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connector |
---|---|
Width | 50 mm |
Height | 4 mm |
Depth | 70 mm |
Operating / setting temperature | -20-70 °C |
---|---|
Storage temperature | -20-70 °C |
Colour | Other |
Halogen free | Yes |
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION