Universal key locks for DPX³ HP 125/250
DPX³ 125/250 HP
LEGRAND
Universal key locks for DPX³ HP 125/250
REF. 423883
EAN.
3414971863521
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mechanical locking |
---|---|
Width | 55 mm |
Height | 25 mm |
Depth | 63 mm |
Operating / setting temperature | -20-70 °C |
---|---|
Storage temperature | -20-70 °C |
Colour | Other |
Halogen free | Yes |
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
6 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION