Accesory padlock in draw-out position
DPX³ 250 HP
LEGRAND
Accesory padlock in draw-out position
REF. 423864
EAN.
3414971698383
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mechanical locking |
---|---|
Width | 55 mm |
Height | 56 mm |
Depth | 50 mm |
Operating / setting temperature | -20-70 °C |
---|---|
Storage temperature | -20-70 °C |
Colour | Other |
Halogen free | Yes |
3 documents
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION