DPX3 250 Auxiliary contact for rotary handles
DPX³ 250 HP
LEGRAND
DPX3 250 Auxiliary contact for rotary handles
REF. 423806
EAN.
3414971957534
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Width | 28 mm |
Height | 76 mm |
Depth | 48 mm |
Operating / setting temperature | -20-70 °C |
---|---|
Storage temperature | -20-70 °C |
Colour | Other |
Halogen free | Yes |
3 documents
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION