Galion - 1 gang RFID keycard -230 volts - Rose Gold
Galion
LEGRAND
Galion - 1 gang RFID keycard -230 volts - Rose Gold
REF. 282418-C1
EAN.
3414971700468
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Control element |
---|---|
Light value memory | No |
Applicable with button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Nominal voltage | 230 V |
Frequency | 50-60 Hz |
Rated current | 16 A |
Type of fastening | Mounting with screw |
Min. depth of built-in installation box | 35 mm |
Width | 86 mm |
Height | 88 mm |
Depth | 42.9 mm |
---|---|
Built-in depth | 28.3 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -10-70 °C |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 3 |
Terminals capacity | 1-4 mm² |
Cable section | 1-4 mm² |
Label space/information surface | No |
Connected object | No |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
4 documents
Agreement
OC / CB-CN49563-A1/M1
(0.35 Mo)
Agreement
OC / CB-CN49563
(0.44 Mo)
Agreement
OC / CB-CN49563-A1
(0.34 Mo)
Agreement
OC / CB-FR_716044
(0.38 Mo)
SELECT AN ACTION