Galion - 1 gang blanking plate - Dark Silver
Galion
LEGRAND
Galion - 1 gang blanking plate - Dark Silver
REF. 282470-C3
EAN.
3414971702110
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 86 mm |
---|---|
Height | 88 mm |
Depth | 10.7 mm |
Hole diameter | 4.2 mm |
Material | Plastic |
Colour | Other |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
---|---|
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-CN41373M1
(0.38 Mo)
SELECT AN ACTION