Circuit breaker DMX-SP 2500, 3 poles, fixed version and electronic protection unit
DMX-SP 2500
LEGRAND
Circuit breaker DMX-SP 2500, 3 poles, fixed version and electronic protection unit
REF. 669501
EAN.
3414971081147
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 800 A |
---|---|
Rated voltage | 230-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 42 kA |
Overload release current setting | 320-800 A |
Adjustment range short-term delayed short-circuit release | 480-8000 A |
Adjustment range undelayed short-circuit release | 1600-42000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Bolt connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as change-over contact | 4 |
With switched-off indicator | Yes |
With integrated under voltage release | No |
Number of poles | 3 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | No |
Motor drive integrated | No |
---|---|
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Width | 321 mm |
Height | 321 mm |
Depth | 252 mm |
Degree of impact strength (IK) | Not applicable |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 185-480 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
5 documents
Workshop Book
Technical Sheet
Instruction Use
Technical Guide
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
Agreement
OC / CB-SE-104109
(0.15 Mo)
SELECT AN ACTION