Circuit breaker DPX3 125 HP, 4 poles,with rated current 80A, breaking capacity of 70kA and thermal magnetic protection.
DPX³ 125 HP
LEGRAND
Circuit breaker DPX3 125 HP, 4 poles,with rated current 80A, breaking capacity of 70kA and thermal magnetic protection.
REF. 423697
EAN.
3414971507418
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 80 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 70 kA |
Overload release current setting | 64-80 A |
Adjustment range undelayed short-circuit release | 640-960 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Screw connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 1 |
With switched-off indicator | Yes |
With integrated under voltage release | No |
Number of poles | 4 |
Position of connection for main current circuit | Front side |
Type of control element | Toggle |
Complete device with protection unit | Yes |
Motor drive integrated | No |
---|---|
Motor drive optional | No |
Degree of protection (IP) | IP30 |
Width | 100 mm |
Height | 136 mm |
Depth | 112 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-70 °C |
Storage temperature | -40-85 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 2.5-50 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
5 documents
Technical Sheet
Instruction Use
Technical Guide
Workshop Book
Workshop Book
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION