Art d'Arnould - 1 gang television socket single male socket Epure - Matt Black
Art d'Arnould
LEGRAND
Art d'Arnould - 1 gang television socket single male socket Epure - Matt Black
REF. AR-68443
EAN.
3233625160959
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | End socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Cover | Full cover plate |
Tap loss at 860 MHz | 1 dB |
Tap loss at 2150 MHz | 1.5 dB |
Number of outlets | 1 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Type of fastening | Mounting with screw |
Colour | Black |
Surface protection | Other |
Surface finishing | Matt |
---|---|
Material | Other |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK02 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 32 mm |
Min. depth of built-in installation box | 24 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION