Art d'Arnould - RJ45 socket category 6 UTP 1 module Epure - Satin White
Art d'Arnould
LEGRAND
Art d'Arnould - RJ45 socket category 6 UTP 1 module Epure - Satin White
REF. AR-68341
EAN.
3233625160256
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with full cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | White |
RAL-number | 9003 |
Connection type | Insulation displacement connector |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
---|---|
With dust cover | No |
Degree of protection (IP) | IP21 |
Colour coding | Yes |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 35 mm |
Built-in depth | 31 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Entry membrane gland type | Not applicable |
Cable support | Not applicable |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION