Art d'Arnould - 1 gang BS socket outlet 13 A-250V single pole switched + USB A Epure - Satin White
Art d'Arnould
LEGRAND
Art d'Arnould - 1 gang BS socket outlet 13 A-250V single pole switched + USB A Epure - Satin White
REF. AR-68327
EAN.
3233625160171
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | British Standard |
---|---|
Protective contact | Round |
Number of active contacts (round) | 0 |
Number of active contacts (flat) | 1 |
With complemantary luminous signal | No |
Number of ports USB-A | 1 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of modules (module system) | 1 |
Number of socket outlets switchable | 1 |
Number of phases | 1 |
Imprint/indication | Other |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | White |
RAL-number (similar) | 9003 |
Metallic colour | Yes |
Transparent | No |
Lockable | Yes |
Eject-mechanism | Yes |
Insulated mounting | Yes |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | Safety power supply (green) |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Metal |
Material quality | Brass |
Halogen free | Yes |
Surface protection | Lacquered |
---|---|
Surface finishing | Matt |
Antimicrobial treatment | No |
With on/off switch | Yes |
Rotated central insert | No |
Nominal current | 13 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK02 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 33.5 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 26 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Power Delivery | No |
Terminal marking indication | Yes |
Prewired | No |
Terminals capacity | 2.5-6 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 2.5-6 mm² |
Cover | Complete housing |
Assembly arrangement | Basic element with full cover plate |
Connected object | No |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION