Art d'Arnould - 1 gang fused connection unit 13A-250V W/ power indicator Epure - Brushed Gold
Art d'Arnould
LEGRAND
Art d'Arnould - 1 gang fused connection unit 13A-250V W/ power indicator Epure - Brushed Gold
REF. AR-68251
EAN.
3233625159731
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Front mounting |
Type of current | AC |
Rated current | 13 A |
Rated voltage | 250 V |
Dimensions glass fuse | 5x25 mm |
Width | 86 mm |
Height | 86 mm |
Depth | 29.5 mm |
Built-in depth | 23.5 mm |
Degree of impact strength (IK) | IK02 |
Degree of protection (IP) | IP21 |
---|---|
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Colour | Gold |
Halogen free | Yes |
Antimicrobial treatment | No |
Number of terminals | 6 |
Terminals capacity | 2.5-6 mm² |
Cable nature for connection | Flexible or rigid |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION