Base for draw-out DMX-SP 4000 device, 3 poles in draw-out version
DMX-SP 4000
LEGRAND
Base for draw-out DMX-SP 4000 device, 3 poles in draw-out version
REF. 669612
EAN.
3414971874077
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 4000 A |
---|---|
Number of poles | 3 |
Version as busbar adapter | No |
Type of electrical connection of main circuit | Bolt connection |
Width | 425 mm |
Height | 473 mm |
Depth | 433 mm |
---|---|
Operating / setting temperature | -5-70 °C |
Storage temperature | -25-85 °C |
Electric supplying direction | By the rear of the product |
Terminal marking indication | No |
Halogen free | Yes |
3 documents
Workshop Book
Technical Guide
Instruction Use
4 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION