Art d'Arnould - 1 gang blanking plates Epure - Brushed Gold
Art d'Arnould
LEGRAND
Art d'Arnould - 1 gang blanking plates Epure - Brushed Gold
REF. AR-68261
EAN.
3233625159793
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 86 mm |
---|---|
Construction type lens | Square |
Height | 86 mm |
Depth | 15.5 mm |
Material | Plastic |
Colour | Other |
Degree of impact strength (IK) | IK02 |
Degree of protection (IP) | IP20 |
---|---|
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION