Blanking module 2 modules white europe
LEGRAND
Blanking module 2 modules white europe
REF. 277071L
EAN.
3414971939790
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Construction type lens | Square |
Width opening | 45 mm |
Height opening | 45 mm |
Colour | White |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP31 |
---|---|
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION