Living Now - technical blanking pole, half module
Living Now
BTICINO
Living Now - technical blanking pole, half module
REF. BT-K4949
EAN.
8005543611920
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 11 mm |
---|---|
Height | 45 mm |
Depth | 12.5 mm |
Material | Plastic |
Colour | Black |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-35 °C |
---|---|
Storage temperature | -10-70 °C |
RAL-number | 7015 |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
BIM Data
SELECT AN ACTION