Plexo™ - German standard socket outlet with screw terminals - Anthracite - flush
Plexo™
LEGRAND
Plexo™ - German standard socket outlet with screw terminals - Anthracite - flush
REF. 069859L
EAN.
3414971883970
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Socket outlet CEE 7/3 (type F) |
---|---|
Protective contact | Other |
Number of active contacts (round) | 0 |
Number of active contacts (flat) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | Degree of protection (IP) |
Connection type | Screwed terminal |
With hinged lid | Yes |
With enhanced contact protection | Yes |
Colour | Anthracite |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Antimicrobial treatment | No |
With loop through function | No |
With on/off switch | No |
Rotated central insert | No |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP55 |
Degree of protection (IP), connected plug | IP44 |
Device width | 85 mm |
Device height | 85 mm |
Device depth | 48 mm |
Degree of impact strength (IK) | IK08 |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
Min. depth of built-in installation box | 40 mm |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
IFTTT support available | No |
For heavy conditions according to VDE | Yes |
Built-in depth | 31 mm |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Prewired | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Assembly arrangement | Basic element with full cover plate |
Connected object | No |
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
3D Autocad
3 documents
Agreement
OC / CB-FR_718712/A1
(0.55 Mo)
Agreement
AENOR-030/002645
(0.59 Mo)
Agreement
SNI-824 220292
(0.49 Mo)
SELECT AN ACTION