Arteor™ - 2 x 2-way + 1-way switch 20 AX 250 V~ - 3-gang - round - 2 modules - Soft Alu
Arteor™
LEGRAND
Arteor™ - 2 x 2-way + 1-way switch 20 AX 250 V~ - 3-gang - round - 2 modules - Soft Alu
REF. 573147
EAN.
3414971849976
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Equipped with 2 | Two-way switch |
---|---|
Number of socket outlets total | 0 |
Number of socket outlets switchable | 0 |
Method of operation | Rocker/button |
Mounting direction | Horizontal |
Type of fastening | Other |
With lighting | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Aluminium |
Transparent | No |
---|---|
Suitable for degree of protection (IP) | IP40 |
Nominal voltage | 250 V |
Rated current | 20 A |
Number of contacts as change-over contact | 2 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 43 mm |
Built-in depth | 28.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Terminals capacity | 4-4 mm² |
1 document
Catalogue Commercial Page
SELECT AN ACTION