Arteor™ - Time delay switch - with LED - 2 modules - Champagne
Arteor™
LEGRAND
Arteor™ - Time delay switch - with LED - 2 modules - Champagne
REF. 574138
EAN.
3414971850545
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Number of modules (module system) | 2 |
Model | Electronic |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Titanium |
Transparent | No |
Suitable for degree of protection (IP) | IP41 |
Shortest switching interval | 0.4 min |
Random generator | No |
Nominal voltage | 240 V |
Frequency | 47-63 Hz |
Astro program | No |
---|---|
Substation input | No |
Rated current | 8 A |
With brightness sensor connection | No |
Max. power | 1840 W |
Built-in depth | 32.7 mm |
Device width | 45 mm |
Device height | 45 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-60 °C |
Voltage type | AC |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 2.5-2.5 mm² |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION