Mosaic™ - Blanking plate - 1 module - aluminium
Mosaic™
LEGRAND
Mosaic™ - Blanking plate - 1 module - aluminium
REF. 079270
EAN.
3245060792701
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 22.5 mm |
---|---|
Construction type lens | Rectangular |
Depth | 24.5 mm |
Height | 45 mm |
Material | Plastic |
Colour | Grey |
Width opening | 0 mm |
Height opening | 0 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP41 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted/recessed mounted |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
6 documents
Agreement
OC / CB-FR_707532/M1
(1.51 Mo)
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
Agreement
NF-NF012_2275/A2
(0.96 Mo)
PEP
Agreement
NF-NF012_2201/A2
(1.3 Mo)
SELECT AN ACTION