Arteor™ - Double push-button for electric roller blinds control - 2 modules - Champagne
Arteor™
LEGRAND
Arteor™ - Double push-button for electric roller blinds control - 2 modules - Champagne
REF. 572943
EAN.
3414971848788
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Model | 1-pole switch |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Module frame |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Type of fastening | Other |
Connection type | Screwed terminal |
Colour | Titanium |
Transparent | No |
Label space/information surface | Yes |
Suitable for degree of protection (IP) | IP20 |
---|---|
Rated current | 10 A |
Nominal voltage | 250 V |
Number of buttons | 2 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 42 mm |
Built-in depth | 28 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -20-40 °C |
Storage temperature | -20-40 °C |
Antimicrobial treatment | No |
Cable section | 1.5-1.5 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION