تجاوز إلى المحتوى الرئيسي
Logo print

Mosaic™ - Blanking plates for Batibox supports - 10 modules - for Cat.Nos 0 802 54

Mosaic™ LEGRAND

Mosaic™ - Blanking plates for Batibox supports - 10 modules - for Cat.Nos 0 802 54

REF. 079110 EAN. 3245060791100
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Construction type lens Rectangular
Width opening 14.1 mm
Height opening 45 mm
Colour Black
Degree of impact strength (IK) IK04
Degree of protection (IP) IP31
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

1 document
Catalogue Commercial Page
ex223001_1204.pdf pdf (0.18 Mo)
12 documents
Agreement
NF-NF012_2513 (1.2 Mo)
Agreement
B.B.J-B/12/006/24 (3.34 Mo)
Agreement
Agreement
OC / CB-FR_709703 (1.06 Mo)
Agreement
NF-NF012_2666/M1 (1.1 Mo)
Agreement
Agreement
OC / CB-FR_708376 (1.33 Mo)
Agreement
Agreement
Agreement
NF-NF012_2275/A2 (0.96 Mo)
Agreement
B.B.J-B12/005/24 (4.62 Mo)
Agreement
NF-NF012_2201/A2 (1.3 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل