Plexo™ - 2 gang box vertical with cable gland iso20 - Grey
Plexo™
LEGRAND
Plexo™ - 2 gang box vertical with cable gland iso20 - Grey
REF. 069668L
EAN.
3414971881105
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Antimicrobial treatment | No |
---|---|
Assembly arrangement | Surface mounted box |
Suitable for modular domestic switching devices | No |
Number of units | 2 |
Mounting direction | Horizontal and vertical |
Shape | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
With cable entry | Yes |
---|---|
With screw gland entry | No |
Shock resistant | No |
Degree of protection (IP) | Other |
Width | 82 mm |
Height | 155 mm |
Depth | 57 mm |
Device width | 82 mm |
Device height | 155 mm |
Device depth | 57 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Entry membrane gland type | Other |
Cable support | Not applicable |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
3D Autocad
BIM Data
BIM Data
6 documents
Agreement
OC / CB-FR_715939
(0.64 Mo)
Agreement
OC / CB-FR_718712/A1
(0.55 Mo)
Agreement
VDE-40057978
(1.18 Mo)
Agreement
NF-NF012_3294/A2
(0.74 Mo)
Agreement
AENOR-030/002621
(0.78 Mo)
Agreement
OC / CB-FR_715726
(0.74 Mo)
SELECT AN ACTION