Plexo™ - Mosaic adaptor with transparent flap - beige - mechanism
Plexo™
LEGRAND
Plexo™ - Mosaic adaptor with transparent flap - beige - mechanism
REF. 069838L
EAN.
3414971904378
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
With hinged lid | Yes |
With label space | No |
Lockable | No |
Dimensions | SQ70 / SQ70 |
Device width | 70.5 mm |
Device height | 70.5 mm |
Device depth | 25 mm |
Degree of impact strength (IK) | Not applicable |
---|---|
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Label space/information surface | No |
Mounting method | Other |
2 documents
Technical Sheet
Technical Sheet
3 documents
3D Autocad
BIM Data
BIM Data
4 documents
Agreement
OC / CB-FR_715939
(0.64 Mo)
Agreement
VDE-40057978
(1.18 Mo)
Agreement
NF-NF012_3294/A2
(0.74 Mo)
Agreement
OC / CB-FR_715726
(0.74 Mo)
SELECT AN ACTION