Plexo™ - Mosaic adaptator without flap - Grey/White/Anthracite - mechanism
Plexo™
LEGRAND
Plexo™ - Mosaic adaptator without flap - Grey/White/Anthracite - mechanism
REF. 069582L
EAN.
3414971879416
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Grey |
---|---|
RAL-number (similar) | 7040 |
With hinged lid | No |
With label space | No |
Lockable | No |
Dimensions | SQ45 / SQ45 |
Device width | 70.5 mm |
Device height | 70.5 mm |
Device depth | 14 mm |
Degree of impact strength (IK) | Not applicable |
---|---|
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-60 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Label space/information surface | No |
Mounting method | Other |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
3 documents
3D Autocad
BIM Data
BIM Data
5 documents
Agreement
VDE-40057978
(1.18 Mo)
Agreement
NF-NF012_3294/A2
(0.74 Mo)
Agreement
AENOR-030/002621
(0.78 Mo)
Agreement
OC / CB-FR_715939
(0.64 Mo)
Agreement
OC / CB-FR_715726
(0.74 Mo)
SELECT AN ACTION