Plexo™ - illuminated time lag switch - Anthracite - mechanism
Plexo™
LEGRAND
Plexo™ - illuminated time lag switch - Anthracite - mechanism
REF. 069804L
EAN.
3414971883031
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
Model | Electronic |
Time setting | 0.25-15 min |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Anthracite |
RAL-number (similar) | 7016 |
Transparent | No |
Suitable for degree of protection (IP) | IP55 |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Astro program | No |
Substation input | No |
Rated current | 8 A |
---|---|
With brightness sensor connection | No |
Max. power | 300 W |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Device width | 70.5 mm |
Device height | 70.5 mm |
Device depth | 44 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | 0-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 1.5-2.5 mm² |
Contains Batteries and/or Accumulator | No |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
3D Autocad
BIM Data
BIM Data
SELECT AN ACTION