Plexo™ - light sensitive switch - Grey - mechanism
Plexo™
LEGRAND
Plexo™ - light sensitive switch - Grey - mechanism
REF. 069517L
EAN.
3414971878099
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of sensor | Built-in light sensor |
---|---|
Contacts | 1 make contact (NO) |
Engaging brightness | 2-1500 lx |
Max. switching power | 1840 W |
Max. switching power LED | 150 W |
Suitable for C-load | Yes |
With automatic night switch-off | No |
Mounting method | Other |
Swivelling | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Transparent | No |
Nominal voltage | 230 V |
Max. switching current (resistive load) | 8 A |
---|---|
Operating temperature | -5-40 °C |
Suitable for degree of protection (IP) | IP55 |
With DALI interface | No |
Width | 70.5 mm |
Height | 70.5 mm |
Depth | 38.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 30 mm |
Degree of impact strength (IK) | IK08 |
Storage temperature | -25-70 °C |
Voltage type | AC |
Connection type | Screwed terminal |
Terminals capacity | 1.5-2.5 mm² |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
3 documents
BIM Data
3D Autocad
BIM Data
1 document
Agreement
OC / CB-FR_719272
(0.33 Mo)
SELECT AN ACTION