Plexo™ - front face to be weatherproof with engaged rj - Grey - mechanism
Plexo™
LEGRAND
Plexo™ - front face to be weatherproof with engaged rj - Grey - mechanism
REF. 069581L
EAN.
3414971879393
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | Yes |
With hinged lid | No |
Outlet direction | Straight |
With imprint | No |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Transparent | No |
---|---|
Type of fastening | Mounting with screw |
With buses/couplings | No |
With strain relief | Yes |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
With lighting | No |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Device width | 70.5 mm |
Device height | 70.5 mm |
Device depth | 60 mm |
Built-in depth | 14 mm |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
3 documents
BIM Data
3D Autocad
BIM Data
SELECT AN ACTION