Arteor™ - Telephone socket - for British Telecom - single secondary - 1 module - Champagne
Arteor™
LEGRAND
Arteor™ - Telephone socket - for British Telecom - single secondary - 1 module - Champagne
REF. 572689
EAN.
3414971847620
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Modular device for domestic switching devices |
Type of connector | Other |
Category | 3 |
Colour | Titanium |
Connection type | Other |
Shielded housing | No |
Separate earthing connection | Yes |
Separate strain relief | No |
---|---|
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | No |
Device width | 22.5 mm |
Device height | 45 mm |
Halogen free | Yes |
Antimicrobial treatment | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION