Arteor™ - 2-way switch - with indicator 20 AX 250 V~ - 2 modules - Soft Alu
Arteor™
LEGRAND
Arteor™ - 2-way switch - with indicator 20 AX 250 V~ - 2 modules - Soft Alu
REF. 572384
EAN.
3414971846470
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Two-way switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Modular device for domestic switching devices |
Number of modules (module system) | 2 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Module frame |
Type of fastening | Engage (snap) |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Aluminium |
Colour of switch operator | Aluminium |
Label space/information surface | No |
Illumination | Optional |
Function lighting | Illuminated (on) |
Type of lighting | LED exchangeable |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
---|---|
Nominal voltage | 250 V |
Rated current | 20 A |
Switching current for fluorescent lamps | 20 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 42.2 mm |
Built-in depth | 28.5 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 6-6 mm² |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION