Classia RJ11 Jack type K10 - white
Classia
Bticino
Classia RJ11 Jack type K10 - white
REF. BT-RW4258RJ11
EAN.
8005543634509
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Other |
Type of connector | Other |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | Other |
Colour | White |
RAL-number | 9003 |
Connection type | Other |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Mounting method shielding connection | Other |
Outlet direction | Straight |
With dust cover | No |
---|---|
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | No |
Device width | 22.3 mm |
Device height | 45.1 mm |
Device depth | 42.7 mm |
Built-in depth | 42.7 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Entry membrane gland type | Flexible to cut |
Vertical fixing center distance | 3.5-3.7 mm |
Horizontal fixing center distance | 3-3.2 mm |
Cable support | Screw cable clamp |
1 document
Technical Sheet
SELECT AN ACTION