Classia cable outles - white
Classia
Bticino
Classia cable outles - white
REF. BT-RW4953
EAN.
8005543637357
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Other |
---|---|
Clamps | None |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | White |
RAL-number (similar) | 9003 |
Suitable for degree of protection (IP) | IP20 |
Device width | 22.3 mm |
---|---|
Device height | 45 mm |
Device depth | 22.5 mm |
Built-in depth | 12.7 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
1 document
Technical Sheet
1 document
Agreement
AENOR-030/002563
(0.31 Mo)
SELECT AN ACTION