Classia room temperature control 230V - black
Classia
Bticino
Classia room temperature control 230V - black
REF. BT-RG4441
EAN.
8005543636718
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of power supply | 230 V AC |
---|---|
With receiver | No |
External sensor | Yes |
Control characteristic | Other |
Suitable for heating | Yes |
Temperature readable | No |
With sound indicator | No |
Sensor/feeler type | Resistance sensor |
Mounting method | Flush-mounted |
With display | No |
With tap water circuit | No |
Contact type | Normally open contact (NO) |
Max. contact voltage | 250 V |
Degree of protection (IP) | IP20 |
Explosion-proof | No |
---|---|
Colour | Black |
RAL-number | 9011 |
Height | 45 mm |
Width | 44.7 mm |
Depth | 41.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
2 documents
Instruction Use
Technical Sheet
SELECT AN ACTION