Support for installation in plasterboard walls of the HOMETOUCH touch screen item 3488 and item 3488W.
My Home Up
BTICINO
Support for installation in plasterboard walls of the HOMETOUCH touch screen item 3488 and item 3488W.
REF. BT-3487AP
EAN.
8005543630617
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Hollow wall |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Model | Single |
Provided with revolving ring | No |
Couplable | No |
Equipped with | Mounting plate |
Length | 136 mm |
Width | 185 mm |
Depth | 50-50 mm |
Inner depth | 50 mm |
For number of electric fittings | 1 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
Housing feed-through by break-out opening | No |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | No |
Housing feed-through by step membrane | No |
For tube diameter | Other |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | No |
---|---|
Number of inlets | 1 |
Material | Aluminium |
Halogen free | Yes |
Surface protection | Other |
Colour | Grey |
Cover model | None |
Transparent cover | No |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | Yes |
Number of poles of the clamp | 2 |
Clamp position fixed | Yes |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
Degree of impact strength (IK) | IK10 |
Vertical fixing center distance | 1600-1650 mm |
Cable support | Screw cable clamp |
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION