Classia shaver socket 230V - black
Classia
Bticino
Classia shaver socket 230V - black
REF. BT-RG4177
EAN.
8005543632734
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Number of modules (module system) | 3 |
Mounting method | Flush-mounted |
With hinged lid | No |
Voltage reversible | Yes |
Nominal voltage low value | 115 V |
Nominal voltage high value | 230 V |
Rated output | 20 VA |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 9011 |
Transparent | No |
Device width | 67.3 mm |
Device height | 45 mm |
---|---|
Device depth | 57.9 mm |
With built-in installation box | No |
Min. depth of built-in installation box | 50 mm |
Built-in depth | 44.2 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | No |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
1 document
Technical Sheet
SELECT AN ACTION