Server for devices association during the system starting-up and for the local and remote management of the functions.
My Home Up
BTICINO
Server for devices association during the system starting-up and for the local and remote management of the functions.
REF. BTMYHOMESERVER1
EAN.
8005543574546
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Model | Ethernet interface |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 6 |
Number of channels | 175 |
Demounting protection | No |
With LED indication | Yes |
Updateable | Yes |
Operating voltage | 18-27 V |
Voltage type | DC |
Protocol | TCP/IP |
Provider dependent | No |
Visualization | No |
Web-Server | Yes |
Radio interface | No |
IR interface | No |
Degree of protection (IP) | IP30 |
Width | 106 mm |
Height | 90 mm |
---|---|
Depth | 66 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-35 °C |
Storage temperature | -10-70 °C |
Supply current | 0.003-0.160 A |
Terminal marking indication | Yes |
Type of load | Not applicable |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Label space/information surface | No |
Fitted with USB plug | Yes |
Addressable | Yes |
Connected object | Yes |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Amazon Alexa , Google Assistant |
Application name | Home + Control |
Product use function | Control & command systems |
Connectable by Internet box | Yes |
Software Update Duration (years) | 3 |
6 documents
Technical Sheet
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
Technical Guide
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION