Digital time switch 1 channel Week Bluethooth 230V
-
LEGRAND
Digital time switch 1 channel Week Bluethooth 230V
REF. 412721
EAN.
3414971676732
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Contains Batteries and/or Accumulator | Yes |
---|---|
IEC code (Pack1) | CR2477 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
---|---|
Single Element weight (Pack1) | 11 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
2 documents
Instruction Use
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION