Belanko S - telephone socket - british telecom secondary - Anthracyte
Belanko S
LEGRAND
Belanko S - telephone socket - british telecom secondary - Anthracyte
REF. 617796
EAN.
3414971688407
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element |
Type of connector | RJ45 8(4) |
Colour | Anthracite |
Separate earthing connection | No |
With label space | Yes |
Mounting method shielding connection | Cable tie |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
Device width | 86 mm |
---|---|
Device height | 86 mm |
Device depth | 23.4 mm |
Built-in depth | 14.4 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Cable support | Not applicable |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION