Belanko S - 2 gang single pole BS switched socket outlet + red neon inboard rockers - 13A - White
Belanko S
LEGRAND
Belanko S - 2 gang single pole BS switched socket outlet + red neon inboard rockers - 13A - White
REF. 617647
EAN.
3414971684911
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | British Standard |
---|---|
Protective contact | Round |
Number of active contacts (flat) | 4 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 2 |
Number of socket outlets switchable | 2 |
Number of phases | 1 |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | Yes |
Colour | White |
RAL-number (similar) | 9003 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Antimicrobial treatment | No |
With on/off switch | Yes |
Nominal current | 13 A |
Nominal voltage | 250 V |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 146 mm |
Device height | 86 mm |
Device depth | 29.5 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
Built-in depth | 18.4 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Power Delivery | No |
Terminal marking indication | Yes |
Prewired | No |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
Cable support | Not applicable |
Cover | Full cover plate |
Assembly arrangement | Basic element with full cover plate |
Connected object | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION